The contents of this folder are:
 
SD050101_W.zip- Omega SeaIO Software Version 5.1.1, supports 
the OMG series digital I/O products.  Support for the OMG-PCI-DIO and the OMG-USB-DIO series.

SeaIO software is supported in:
Windows 95
Windows 98
Windows 98SE
Windows ME
Windows NT
Windows 2000
Windows XP
Windows Vista 32/64-bit
Windows 7 32/64-bit


SS030614.zip-For OMG-USB-USB-232/422/485 SERIAL-TO-USB ADAPTERS.

SeaCOM is supported in:
Windows 98
Windows 98SE
Windows ME
Windows NT
Windows 2000
Windows XP 32-bit & 64-bit
Windows Vista 32-bit & 64-bit
Windows 7 32-bit & 64-bit

SS030700.zip-For OMG-USB-USB-232/422/485 SERIAL-TO-USB ADAPTERS.

SeaCOM v3.7.00 is supported in:
Windows 7 32-bit & 64-bit
Windows 8 32-bit & 64-bit
Windows 10 32-bit & 64-bit

seamacXX.exe --  SeaMAC ver. 2.02 includes support for the   
OMG-ACB-II/EX as well as the other OMG-ACB cards.

seaio.tar.gz - Linux drivers
seacom_1.3.2.tar.gz - Linux drivers

SD020201.tar.gz - v2.2.1 updated Linux drivers for PCI Express, PCI and ISA digital I/O adapters. 
These drivers have been tested with Debian GNU/Linux on 2.6 and 3.2 kernel series.