DP9601 & DP9602 Pro Control Panel Readme.txt
--------------------------------------------

Copyright 2010-13 Powtier Controls Limited
http://www.powtiercontrols.co.uk


Program Description
-------------------

The purpose of this program is to control and monitor the DP9601 & DP9602 Temperature Instrument via a USB link.


Installation Guide
------------------

There is no install program. Just unzip to some folder then run Pro_Control_Panel.exe. If you are upgrading, just unzip and overwrite everything.

The program requires Windows XP / NT / Vista / 7.

This program uses the FTDI driver. If they are not already installed on the PC, they can be found on http://www.ftdichip.com


Release Information
-------------------

20131106V13
Version number '6 November 2013 Version 1.3'
Add Write serial number to smart probe
Add Saved file message to Tables, Coefficients and Probe page
Add Clear button to Probe page
Change LP processing to be the same as LI
Add FP button to initialise probe on Probe page
Add confirmation to writing serial number on Probe page
Add hint to serial number range on Probe page
Add safeguard to serial number range
Add confirmation to Initialise on Probe page
  Initialise requires firmware V1.9 or above

20131014V12
Version number '14 October 2013 Version 1.2'
Region/Language independent
  Decimal point is always "." regardless of Region/Language setting of the PC


20130131V11
Version number '31 January 2013 Version 1.1'
Add date/time stamp to PC logged data
Check correction table entry
  update read table display


20120606V01
Version number '6 June 2012 Version 1.0'
Initial release


-----------
End Of File
-----------